IESNA:LM-63-2002
[TEST]P1056080
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S795D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1495
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
924.7 916.1 911.8 904 894.6 882.5 867 848.9 830 807.6
784.4 760.3 733.6 705.2 675.9 645.7 613.9 581.2 549.3 515.7
482.2 447.7 413.3 378.8 344.4 309.1 273.8 238.5 200.6 167.9
132.6 102.5 71.5 43.9 19.8 3.4 0
924.7 927.3 922.1 911.8 897.2 879.1 857.6 832.6 805.9 777.5
745.6 712.9 677.6 641.4 604.4 566.5 527.8 488.2 448.6 409
369.4 329.8 290.2 250.6 211.8 173.1 137.8 105 74.9 50.8
36.2 23.2 12.9 6.9 3.4 1.7 0
924.7 919.5 908.4 891.1 868.7 842.1 811.1 776.6 738.7 698.3
655.2 610.4 564 517.5 471 424.5 378 333.2 290.2 248
207.5 170.5 136.9 105.9 82.7 68 54.2 41.3 31 22.4
16.4 12.1 8.6 6 3.4 1.7 0
924.7 920.4 904 882.5 854.1 820.5 782.6 739.6 691.4 640.6
588.9 536.4 483.9 432.2 381.4 333.2 287.6 244.5 204.1 166.2
133.5 109.3 91.3 77.5 62.9 49.9 38.7 30.1 23.2 18.1
13.8 11.2 7.7 5.2 3.4 1.7 0
924.7 922.1 908.4 884.2 852.4 815.4 773.2 725.8 674.2 620.8
564.8 512.3 454.6 404.7 353.9 305.7 260.9 219.6 179.9 145.5
119.7 99.9 85.2 70.6 56.8 44.8 35.3 27.6 22.4 17.2
12.9 10.3 7.7 5.2 3.4 1.7 0
